Skip to main content

Portable Health Monitoring Device

Overview

Description

Health is always a concern for many people. This wearable health device is designed with the purpose of monitoring the body's vital indicators for providing early warnings about risks to help people avoid dangerous diseases.

System Benefits​:

  • Wireless infrastructure for mobility and portability
  • Ability to monitor, control and track at regular intervals
  • Diagnostic wearable device with real-time ECG monitor
  • Bluetooth® Low Energy (LE) SoC has ultra-low power consumption for energy savings with integrated buck converter LDO, white LED LCD controller, step motor controller, and battery charger for a compact design
  • Optional battery fast charging circuit enables system expansion to high-end applications
  • Optional cap-touch keypad feature

Comparison

Applications

  • Health care wearables
  • Smart sleep band
  • Patient monitor

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS126 AS126 AS126 Heart Rate and Sp02 Sensor Heart Rate & Sp02 Sensor Heart Rate &Sp02 Sensor Human Body Temperature Sensor Human Body Temperature Sensor Human Body Temperature Sensor LCD with Backlight White LED LCD with Backlight White LED LCD with Backlight White LED External Flash External Flash External Flash Battery Charger (optional) Battery Charger (optional) Battery Charger (optional) LDO 3V3 (optional) LDO 3V3 (optional) LDO 3V3 (optional) Analog Switch Analog Switch Analog Switch Motion Sensor Motion Sensor Motion Sensor ECG Monitor IC ECG Monitor IC ECG Monitor IC MCU for Cap Touch MCU for Cap Touch MCU for Cap Touch Mobile and PC App Communication Mobile and PC App Communication Mobile and PC App Communication Ground Sheet.19 Sheet.20 Ground.21 Sheet.22 Sheet.23 Ground.24 Sheet.25 Sheet.26 Ground.27 Sheet.28 Sheet.29 Ground.30 Sheet.31 Sheet.32 Ground.33 Sheet.34 Sheet.35 Battery.27 Sheet.37 Sheet.38 Sheet.39 USB Plug Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Speaker speaker_8_ Sheet.48 Sheet.49 Sheet.50 Sheet.51 Cap Touch Key Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Bluetooth Logo Sheet.63 Bluetooth Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Bug_1_ Sheet.76 Bug Optional Optional Optional Pump.163 Sheet.80 Sheet.81 Pump.163.82 Sheet.83 Sheet.84 Pump.163.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.126 3.3V 3.3V 3.3V 2µAmin 2µAmin 2µAmin 300µAmax 300µAmax 300µAmax USB 5V Input USB 5V Input USB 5V Input 5V, 1Amax 5V/1Amax 5V/1Amax 3.7V to 4.2V, 0.9Amax 3.7V to 4.2V, 0.9Amax 3.7V to 4.2V, 0.9Amax VBAT VBAT VBAT Lithium Battery Lithium Battery Lithium Battery 3.3V, 0.3Amax 3.3V/0.3Amax 3.3V/0.3Amax 2.4 to 4.75V, 2uAmin 0.3Amax 2.4 to 4.75V/ 2uAmin 0.3Amax 2.4 to 4.75V/ 2uAmin 0.3Amax 1.8V, 50mAmax 1.8V/ 50mAmax 1.8V/ 50mAmax 3.45V, 150mAmax 3.45V/ 150mAmax 3.45V/ 150mAmax 3.3V 3.3V 3.3V 100nAmin 100nAmin 100nAmin QSPI QSPI QSPI 5nAmax 5nAmax 5nAmax Electrodes Electrodes Electrodes Cap Touch Key Cap Touch Key Cap Touch Key 3 3 3 3 Sheet.152 3 3 3 3 Sheet.155 3 3 3 3 Sheet.158 4 Communication Lines B.795 4 4 4 2 Communication Lines B.795 2 2 2 2 Communication Lines B.795 2 2 2 2 2 2 2 Sheet.170 Connector 1.166 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V Sheet.179 Connector 1.186 Sheet.187 SOC Bluetooth SOC Bluetooth SOC Bluetooth SPI SPI SPI I2C I2C I2C VBAT VBAT VBAT GPIO GPIO GPIO PMU PMU PMU UART UART UART
Exiting Interactive Block Diagram