Skip to main content

Wireless Bathroom Weighing Scale

Overview

Description

With growing awareness of health and fitness, there's an increasing demand for tools that seamlessly integrate into daily routines. Weighing scales have become essential in many households for tracking weight as part of a health and fitness journey.

This wireless bathroom weighing scale offers precise weight tracking in a compact design, making it easy to fit into any space. It features Bluetooth® Low Energy (LE) for seamless connectivity, allowing users to display and track their weight on any Bluetooth-enabled device. This versatile and scalable design can accommodate a wide range of sensors, making it suitable for various applications, from measuring cooking ingredients in grams and ounces to weighing packages for shipping.

System Benefits​:

  • Simple and highly flexible design accommodates a wide range of applications and weight ranges based on the strain gauge used.
  • Operates in low power mode when not measuring to extend battery life.
  • Wakes up with a GUI prompt for energy efficiency.

Comparison

Applications

  • Portable consumer, industrial, vehicle, and commercial weight scales
  • Connected scale for health and fitness apps

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US232 US232 US232 Sheet.8 Resistor Resistor.99 Resistor.100 Resistor.101 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Battery Double-cell 1 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Line 1pt.1552 Line 1pt.1608 Ground (earth) Sheet.32 Sheet.33 Sheet.34 Sheet.35 Buck-Boost DC/DC DC/DC Buck-Boost DC/DCBuck-Boost Tablet Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Connector Arrow Connector Line Connector Line.58 Connector double arrow Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Connector 1 Board - Optional Strain Gauge Strain Gauge Strain Gauge 3.3V/500mA 3.3V/500mA 3.3V/500mA 3.3V/2.8mA 3.3V/2.8mA 3.3V/2.8mA 3.3V/3mA 3.3V/3mA 3.3V/3mA Bluetooth Low Energy Module Bluetooth Low Energy Module Bluetooth Low Energy Module SSC SCC SSC SSC VDDB VDDB VDDB INP INP INP VSSB VSSB VSSB INN INN INN I2C I2C I2C Vertical Wire Bundle 2 2 2 Sheet.98
Exiting Interactive Block Diagram