ROS-Based Robot Body Controller Reference Design
This reference design allows for the control of multiple servos using the Robot Operating System (ROS). Our RA6M5 MCU, featuring the high-performance Arm® Cortex®-M33,...
The adoption of robots across various industries and applications is rapidly increasing as demands for greater efficiency and precision in processes and tasks grow. Robotic systems are becoming more complex, performing multiple tasks and processes involving various subsystems, which necessitates a centralized body controller to manage the overall coordination and integration of the entire robotic system.
This centralized Robot Operating System (ROS) body controller enables the control of multiple servos based on ROS, an open-source set of software libraries and tools, to provide centralized control, communication, and reliable power delivery.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudSimplify the Robotics Design Process with RA MCUs and micro-ROS | Blog Post | Mar 27, 2023 |