Overview
Description
This simple and effective solution for a battery pack with active balancing can extend the battery system run time. Also, active balancing can shorten charge time and reduce heat generated compared to passive balancing.
System Benefits:
- Samples voltage and current with MCU internal 16-bit, up to 6.25Msps ADC
- High-resolution PWM (156ps resolution) controls the voltage after boosting to charge the entire battery pack
- High input voltage buck with 2 LDOs powers the system
Comparison
Applications
- Battery management
- Power battery
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck
Products
MOSFET Driver
Products
MCU
Products
Op Amp
Products
Exiting Interactive Block Diagram