Skip to main content

Grid-connected Solar Micro Inverter

Overview

Description

The solar micro inverter system based on renewable energy is becoming increasingly popular among consumers. Each system unit operates with only tens of volts of DC voltage and is connected in parallel, which minimizes potential safety hazards. Renesas provides high-performance MCU alongside all other key power and analog devices.

System Benefits:

  • 240MHz MCU uses high-resolution PWM to achieve high precision control on DC/DC and DC/AC conversions.
  • MOSFETs and drivers ensure high-efficiency power device operation.
  • Optical coupled isolation amplifier protects low-voltage devices from damage caused by high-voltage devices.

Comparison

Applications

  • Solar power system
  • Energy storage

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio MOSFET MOSFET MOSFET MOSFET Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.253 Sheet.254 Sheet.255 Sheet.256 Sheet.257 Capacitor Non-polarized .258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.282 Sheet.283 Sheet.284 Sheet.285 Inductor Iron Core.286 Line.841 Inductor Air Core.212 Sheet.289 Sheet.290 Sheet.291 Sheet.292 Sheet.293 Sheet.294 Sheet.295 Sheet.296 Sheet.297 Line.29 Sheet.300 Q7 Q7 Q7 Diode.305 Sheet.306 Sheet.307 Sheet.308 Capacitor Non-polarized .309 Sheet.310 Sheet.311 Sheet.312 Sheet.313 Inductor Coreless (Air conductor).314 Sheet.315 Sheet.316 Sheet.317 Sheet.318 Sheet.319 Sheet.320 Sheet.321 Sheet.322 Sheet.323 Connector 1.324 Connector 1.325 Connector 1.326 Connector 1.327 Sheet.328 Connector 1.329 Connector 1.330 Sheet.346 Sheet.347 Sheet.348 Sheet.349 Sheet.350 Sheet.351 Sheet.352 Sheet.353 Sheet.354 Sheet.355 Sheet.356 Capacitor Non-polarized .357 Sheet.358 Sheet.359 Sheet.360 Sheet.361 Sheet.381 Sheet.382 Sheet.383 Inductor Iron Core.384 Line.841 Inductor Air Core.212 Sheet.387 Sheet.388 Sheet.389 Sheet.390 Sheet.391 Sheet.392 Sheet.393 Sheet.394 Sheet.395 Line.29 Sheet.398 Q8 Q8 Q8 Diode.403 Sheet.404 Sheet.405 Sheet.406 Capacitor Non-polarized .407 Sheet.408 Sheet.409 Sheet.410 Sheet.411 Inductor Coreless (Air conductor).412 Sheet.413 Sheet.414 Sheet.415 Sheet.416 Sheet.417 Sheet.418 Sheet.419 Sheet.420 Sheet.421 Connector 1.422 Connector 1.423 Connector 1.424 Connector 1.425 Connector 1.426 Connector 1.427 Connector 1.432 Sheet.433 Connector 1.434 Sheet.435 Connector 1.436 Sheet.437 Sheet.438 Sheet.439 Sheet.440 Sheet.441 Sheet.442 Sheet.443 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Capacitor Non-polarized Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.63 Sheet.64 Sheet.78 Sheet.79 Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Line.29 Sheet.94 Q1 Q1 Q1 Diode Sheet.100 Sheet.101 Sheet.102 Capacitor Non-polarized .103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Inductor Coreless (Air conductor) Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Connector 1.161 Connector 1.161.120 Connector 1.161.121 Connector 1.161.122 Connector 1.161.124 Connector 1.161.125 Sheet.126 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Capacitor Non-polarized .154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.179 Sheet.180 Sheet.181 Inductor Iron Core.182 Line.841 Inductor Air Core.212 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Line.29 Sheet.196 Q2 Q2 Q2 Diode.201 Sheet.202 Sheet.203 Sheet.204 Capacitor Non-polarized .205 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Inductor Coreless (Air conductor).210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Connector 1.221 Connector 1.222 Connector 1.223 Connector 1.224 Connector 1.225 Connector 1.226 Connector 1.161.233 Sheet.234 Connector 1.161.235 Sheet.236 Connector 1.161.237 Sheet.239 Sheet.240 Sheet.241 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Connector 1.161.446 Connector 1.161.683 Connector 1.161.684 Connector 1.161.685 IGBT GaN FET GaN FET GaN FET Sheet.554 Sheet.532 Sheet.533 Sheet.534 Sheet.535 Sheet.536 Sheet.539 Darlington.581 Sheet.542 Sheet.543 Sheet.544 Sheet.545 Diode.550 Sheet.551 Sheet.552 Sheet.553 Sheet.555 Sheet.556 Sheet.557 Sheet.558 Sheet.559 Sheet.560 Sheet.561 Darlington.581 Sheet.563 Sheet.564 Sheet.565 Sheet.566 Diode.550 Sheet.568 Sheet.569 Sheet.570 Sheet.571 Sheet.572 Sheet.573 Sheet.574 Sheet.575 Sheet.576 Sheet.577 Darlington.581 Sheet.579 Sheet.580 Sheet.581 Sheet.582 Diode.550 Sheet.584 Sheet.585 Sheet.586 Sheet.587 Sheet.588 Sheet.589 Sheet.590 Sheet.591 Sheet.592 Sheet.593 Darlington.581 Sheet.595 Sheet.596 Sheet.597 Sheet.598 Diode.550 Sheet.600 Sheet.601 Sheet.602 Connector 1.161.606 Connector 1.161.608 Connector 1.161.610 Connector 1.161.611 Q9 Q9 Q9 Q10 Q10 Q10 Q11 Q11 Q11 Q12 Q12 Q12 Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN368 CN368 CN368 Sheet.263 Sheet.264 Sheet.265 Sheet.266 Sheet.267 Sheet.268 Sheet.269 Sheet.270 Sheet.271 Sheet.272 Sheet.273 Sheet.274 Sheet.275 Sheet.276 Sheet.277 Sheet.278 Sheet.279 Sheet.280 Sheet.281 Sheet.299 Sheet.301 Sheet.302 Sheet.303 Sheet.343 Sheet.344 Connector 1.345 Sheet.362 Sheet.363 Sheet.364 Sheet.365 Sheet.366 Sheet.367 Sheet.368 Sheet.369 Sheet.370 Sheet.371 Sheet.372 Sheet.373 Sheet.374 Sheet.375 Sheet.376 Sheet.377 Sheet.378 Sheet.379 Sheet.380 Sheet.397 Sheet.399 Sheet.400 Sheet.401 Sheet.428 Connector 1.429 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.93 Sheet.95 Sheet.96 Sheet.97 Sheet.123 Capacitor Non-polarized .128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Signal Ground Sheet.135 Sheet.136 Sheet.137 Sheet.138 Connector 1.161.139 Sheet.140 Sheet.141 Connector 1.161.142 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.195 Sheet.197 Sheet.198 Sheet.199 Sheet.228 Connector 1.229 Vin: 30 to 60V Vin: 30 to 60V Vin: 30 to 60V Sheet.232 Signal Ground.457 Sheet.458 Sheet.459 Sheet.460 Sheet.461 Ground (earth) Sheet.463 Sheet.464 Sheet.465 Sheet.466 Sheet.467 Sheet.468 GND GND GND Horizontal Wire Bundle Communication Lines B.795 Label Text 10pt.796 Sheet.478 Sheet.502 Inductor Iron Core.479 Line.841 Inductor Air Core.212 Sheet.482 Sheet.483 Sheet.484 Sheet.485 Sheet.486 Sheet.487 Sheet.488 Sheet.489 Sheet.490 Line.29 Inductor Coreless (Air conductor).492 Sheet.493 Sheet.494 Sheet.495 Sheet.496 Sheet.497 Sheet.498 Sheet.499 Sheet.500 Sheet.501 Sheet.505 Sheet.506 Sheet.507 Connector 1.161.510 Sheet.511 Sheet.512 Sheet.513 Sheet.514 Sheet.515 12V 12V 12V Sheet.517 Sheet.518 Sheet.523 Sheet.528 Sheet.605 Sheet.607 Sheet.609 Inductor Coreless (Air conductor).617 Sheet.618 Sheet.619 Sheet.620 Sheet.621 Sheet.622 Sheet.623 Sheet.624 Sheet.625 Sheet.626 AC Power Source Alternating Current Sheet.629 Sheet.630 Sheet.631 AC AC AC Sheet.633 Sheet.634 Connector Line.109 Connector Line.110 Connector Line.111 Connector Line.112 Connector Line.113 Connector Line.114 4 Communication Lines B.795 4 4 4 Sheet.658 Sheet.659 Sheet.660 Sheet.661 Sheet.662 Sheet.663 VPV x4 VPV x4 VPV x4 IPV x4 IPV x4 IPV x4 IfIyback IfIyback IfIyback Vdc Vdc Vdc Vac Vac Vac IAC IAC IAC 6 6 6 6 Sheet.672 H-Bridge Inverter H-Bridge Inverter H-Bridge Inverter Sheet.674 VDC VDC VDC Connector 1.161.676 8 Interleaved Flyback Converter 8 Interleaved Flyback Converter 8 Interleaved Flyback Converter Sheet.678 Current Flow Direction Current Flow Direction Current Flow Direction 400V/5A 400V/5A 400V/5A 3.3V/0.5Amax 3.3V/0.5Amax 3.3V/0.5Amax AUX AUX AUX PWM Controller PWM Controller PWM Controller MOSFET Driver x4 MOSFET Driver x4 MOSFET Driver x4 Diode Diode Diode Buck Buck Buck Photocoupler Isolation Amplifier *x6 Photocoupler Isolation Amplifier x6 Photocoupler Isolation Amplifier x6 MCU MCU MCU MCU PWM PWM PWM PWM PWM PWM 12bit ADC 12-bit ADC 12-bitADC GaN FET Driver x4 GaN FET Driver x4 GaN FET Driver x4
Exiting Interactive Block Diagram