Overview
Description
This barcode scanner system can read 1D and 2D barcodes via an integrated image-based scanner with optional object detection using a fast image processor based on a dual Arm® Cortex®-A55 core. The barcode information can be shared through RS-232, USB or wireless communication.
The system can be based on a variety of processors from the RZ microprocessor family depending on the end application.
System Benefits:
- Image-based scanner capable of reading 1D and 2D barcodes with optional object detection using dual-core Cortex-A55 with optional built-in AI accelerator (DRP-AI)
- Capability to scan code under different ambient light conditions, using illumination flash LEDs
- IR LED to avoid flashing on the eyes while illuminating images
- Red LED instead of a laser for aiming and safer operation
- Saves power by relying on a proximity sensor to wake up the system from standby mode when any object is nearby
- Integrated Bluetooth® Low Energy (LE) for sharing information efficiently
Comparison
Applications
- Handheld 2D barcode scanners
- Fixed barcode scanners
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudQSPI
Products
Buck
Products
Buck
Products
PMIC
Products
System Control
Products
Op Amp
Products
Op Amp
Products
RS-232 Transceiver
Products
USB Switch
Products
Bluetooth Low Energy
Products
Exiting Interactive Block Diagram