Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND - No Recommended Replacements Available - NRND
RAJ306000GFT is not recommended for new designs and has no alternative product available.

Overview

Description

RAJ306000GFT is general-purpose Motor control IC for three phase brush-less DC motor applications. The RAJ306000 has built in MCU (RL78/G1F) and a pre-driver. This has three half bridge circuits and can drive two N channel-MOSFET (High-side and Low-side).

Features

  • Operating power supply voltage: 6V to 30V
  • Operating temperature : Ta = -40°C to +85°C
  • Support function of Input terminal for Speed control signal and signal of Start/Stop.
  • Built-in 5V regulator
  • Low power consumption VM current (excluding 5V/7V regulator and charge-pump) : [MCU block]: +5.2mA (HS Mode : fIH = 32MHz, VDD = 5V) [pre-driver block]: + 13.5mA [VM = 22.5V] VM standby current : 64µA (typ.)
  • GPIO : 28ch, Port for Input : 2ch

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.09 MB 日本語
Brochure PDF 12.71 MB 日本語
Manual - Development Tools PDF 1.28 MB 日本語
Tool News - Note PDF 29 KB 日本語
Application Note PDF 1.28 MB 日本語
Application Note PDF 1.26 MB 日本語
Application Note PDF 1.16 MB 日本語
Application Note PDF 1.06 MB 日本語
Flyer PDF 417 KB 日本語 , 简体中文
9 items

Videos & Training

New RAJ306000 IC from Renesas provides Benchmark Sensor-less BLDC Performance

The RAJ306000 is an All-in-one BLDC motor control solution from Renesas, for both hall sensor and sensorless operation. In this video we demonstrate the sensorless operation, along with many of the other features of our solution.