Overview
Description
The QCIOT-COMPMPOCZ power board enables quick prototyping of both the DA9313, a 5.5V to 10.5V 10A inductorless power converter with power efficiency up to 98%, and the ISL80103, a low voltage 6V, high-current 3A single-output low-dropout regulator (LDO) in a custom system design. The ISL28025, a precision digital power monitor, measures and controls the regulator output of the ISL80103 with margining.
The board provides a standard Pmod™ Type 6A (extended I²C) connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-COMPMPOCZ features PmodTM connectors on both sides of the board to allow additional Type 6/6A boards to connect in a daisy-chained solution with multiple devices on the same MCU PmodTM connector. With its standard connector and software support, the QCIOT-COMPMPOCZ is ideal for rapidly creating an IoT system using the Renesas QuickConnect tools.
Features
- 5.6V to 10.6V input supply range
- Adjustable output voltage (1.8V to 5V)
- Variable load current, up to 3A
- Delta-sigma (ΔΣ) ADC, 16-bit native resolution
- System voltage/current monitoring
- Overvoltage/Undervoltage and current fault monitoring with 500ns detection delay
- Battery power conversion with up to 98% efficiency
- Standardized type 6A PmodTM connector supports I²C extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
- Software support in the e² studio IDE minimizes development time with one-click code generation
Applications
- 2S battery applications
- Power bank
- Smartphone direct charging
- Notebook computers
- Camcorders
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.42 MB | |
Schematic | PDF 1.18 MB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
2 items
|