Skip to main content

Overview

Description

The ISL28217 is a very high precision amplifier featuring low noise vs. power consumption, low offset voltage, low bias current, and low temperature drift making it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides users with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28217 dual op amp is offered in 8 Ld SOIC, MSOP and TDFN packages. Additionally, the device is offered in standard pin configurations and operates across the extended temperature range from -40 °C to +125 °C.

Features

  • Low input offset voltage: ±50µV, maximum
  • Superb offset voltage TC: 0.6µV/°C, maximum
  • Input bias current: ±1nA, maximum
  • Input bias current TC: ±5pA/°C, maximum
  • Low current consumption: 440µA
  • Voltage noise: 8nV/Hz
  • Wide supply range: 4.5V to 40V
  • Operating temperature range: -40 °C to +125 °C
  • Small package offerings in single, dual and quad
  • Pb-free (RoHS compliant)
  • No phase reversal

Comparison

Applications

  • Precision instruments
  • Medical instrumentation
  • Power supply control
  • Active filter blocks
  • Thermocouples and RTD reference buffers
  • Data acquisition

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading