Overview
Description
The 8V97051L-EVK is designed to help the customer evaluate the 8V97051L RF Synthesizer/phase-locked loop (PLL). When the board is connected to a PC running Timing CommanderTM software through USB, the device can be configured and programmed through a graphical interface or through register settings to generate frequencies with best-in-class performance.
Features
- Board comes pre-populated with the 8V97051L
- Fully configurable through Timing CommanderTM software
- USB powered for portability
- Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 448 KB | |
Application Note | PDF 348 KB | |
Manual - Hardware | ZIP 3.78 MB | |
Schematic | PDF 57 KB | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Product Options
Applied Filters:
Loading