Overview
Description
The 8V54816A is a 16-port, bidirectional cross-point clock switch designed for clock distribution in MicroTCA.4 systems. It features 16 bidirectional M-LVDS ports. Each port can be individually set as input or output. Each output port can be connected to any port defined as input. Each port features switchable termination (ON: 100Ω, OFF: High impedance). Output ports can drive up to 19-inch PCB tracks with M-LVDS levels. The device is optimized for very low additive phase noise. Configuration of the device is achieved by I²C. At startup, a default configuration is set where all ports are in High-Impedance mode with outputs disabled.
Features
- Sixteen bidirectional M-LVDS ports
- Operating frequency: up to 350MHz (maximum)
- Switchable termination resistors
- I²C support with read-back capabilities up to 400kHz
- PCI Express (2.5Gb/S), Gen 2 (5Gb/s) and Gen 3 (8Gb/s) jitter compliant
- Architecturally compliant with MicroTCA.4 specification
- Output polarity inversion
- Support for 1PPS signals
- Full 3.3V supply voltage
- 12mm x 12mm, 100-lead VFQFN
- E-Pad size: 6.9mm x 6.9mm
- 0 °C to +70 °C ambient operating temperature
- Lead-free (RoHS 6) packaging
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.56 MB | |
Overview | PDF 2.40 MB | |
End Of Life Notice | PDF 1.22 MB | |
End Of Life Notice | PDF 1.15 MB | |
Product Change Notice | PDF 983 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.