Skip to main content

Description

All-in-one evaluation board with R-IN32M3 module and host CPU RX66T. Easy to start the evaluate and application development of industrial Ethernet such as PROFINET, EtherNet/IP, EtherCAT and ModbusTCP.

This evaluation board is compatible with the Renesas CPU card, so it can be connected to the inverter board included in the "24V motor control evaluation system for RX23T" to evaluate motor control via an industrial network.

This product is manufactured by Shimafuji Electric Co., Ltd.

Sample Software

Evaluation sample software for Renesas MCUs: Renesas R-IN32M3 Module Sample Package Rev.1.05 (ZIP | English, 日本語)

Related Products

Adapter board YCONNECT-IT-I-RJ4501 for evaluation by connecting with existing RA and RL family MCU kit.

Features

  • Ethernet communication is possible via USB power supply, even for this CPU card alone.
  • Equipped with an RX66T as the host CPU
  • Equipped with a protocol status LED
  • Motor control operation via PROFINET, EtherNet/IPTM communication, including a motor-controlled sample program (sensorless vector control) for RX66T is possible as a host CPU sample application
  • This can be connected to the inverter board of the 24V Motor Control Evaluation System for RX23T (*Some functions will not be available.)

Applications

 
 

Sample Code

 

Related Boards & Kits

 
Introduction of Industrial Ethernet Module Solution