Skip to main content

Overview

Description

The µPD720210 is a 4-Port USB 3.0 hub controller, which complies with Universal Serial Bus 3.0 Specification and is 100% compatible with Renesas’ industry-standard host controllers. The controller provides four downstream USB ports. Each of these ports supports is fully backward compatible with all previous versions of USB, LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) operation.

μPD720210 comes in a 76-pin QFN package. A few of the benefits that this device provides to system designers are:

  • The best compatibility with Renesas industry-leading USB 3.0 host controller
  • Low power consumption. In low-power standby mode, the device only consumes 10mW
  • Overall system bill of material cost reduction through the integration of commonly required external components such as voltage regulators

Features

  • Interface standard: USB 3.0
  • USB ports: 1 upstream port, 4 downstream ports
  • VDD: 3.3V, 1.05V
  • Clock: 24MHz Xtal clock input
  • Package: 76-pin QFN (9mm x 9mm)
  • Ta: 0 °C to 70 °C

Comparison

Applications

  • Standalone hub, monitor hub, PC docking station
  • Hub integrated in PC
  • Digital TV, Blu-ray recorder, Set-top box
  • USB storage device, network attached storage (NAS)

Documentation

Type Title Date
Datasheet Log in to Download PDF 758 KB
Manual - Hardware Log in to Download PDF 607 KB
Application Note Log in to Download PDF 275 KB
Product Reliability Report PDF 394 KB
Product Reliability Report PDF 408 KB
Brochure PDF 1.11 MB
Other PDF 176 KB
Manual - Hardware Log in to Download ZIP 5.53 MB
Guide PDF 1.03 MB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 5.53 MB
Software & Tools - Other Log in to Download ZIP 6 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models