Skip to main content

Overview

Description

Data Spree AI Rubber Material Check is an advanced AI-powered solution for precise, automatic classification of rubber surfaces using optical analysis. Implemented on EK-RA8D1 board, it enhances efficiency, real-time quality control, and production speed. Embedded AI enables seamless on-device operation, while Edge AI processes complex tasks locally—eliminating the need for cloud connectivity.

Image

Features

  • High-speed image capture and processing from the Renesas camera expansion board with a CMOS image sensor
  • Automatic classification of complex surface structures using Data Spree AI software
  • Real-time visualization with a user interface displaying the live camera feed, classification results, and confidence chart

Comparison

Applications

  • Process automation
  • Logistics
  • Product classification
  • Damage identification
  • Automated quality control system

Documentation

Type Title Date
Product Brief PDF 348 KB
1 item