Skip to main content

Plumerai Familiar Face Identification

Overview

Description

Plumerai Familiar Face Identification offers fast and accurate recognition of household members and strangers, with built-in people and face detection. This lightweight yet powerful software runs directly on the camera, ensuring real-time performance. Trained on 30 million labeled images and videos, its AI delivers highly accurate identifications under any conditions. It supports RA8D1 and RZ/V2L devices and evaluation kits, with compatibility expanding to other suitable Renesas RA8 MCUs and RZ Family of MPUs.

Features

  • Identifies individuals and strangers at distances exceeding 10m/30ft.
  • Industry-leading accuracy, validated across diverse demographics and environments.
  • Detects strangers to enable reliable and appropriate security responses.
  • Supports both indoor and outdoor cameras, including night vision and lenses with up to 180° field of view (FoV).
  • Offers flexible enrollment options, both automatic and manual:
    • Manual enrollment: users scan their faces using a mobile app.
    • Automatic enrollment: users are automatically enrolled when they come into view of the camera.
  • Ensures privacy and eliminates cloud costs by running entirely inside the camera.

Comparison

Applications

  • Smart home cameras
  • Personalized electronics that identify users
  • Security cameras and video analytics
  • People counting and perimeter detection
  • Video doorbells
  • Smart building applications
  • Smart retail applications
  • Smart health applications

Documentation

Type Title Date
Product Brief PDF 407 KB
1 item