Overview
Description
An anomaly detection system in a specific area with an alert, based on "VisionPose®︎" which is an original AI-Engine of Pose Estimation developed by NEXT-SYSTEM. It can recognize human body parts, and it is suitable for childcare and nursing care. Deliver unique Pose Estimation technology with low power efficiency by using the DRP-AI of the RZ/V MPU series.
Partner Video: Area Intrusion Detection RENESAS x VISIONPOSE
Features
- Easy to handle by 'Markerless-type'
- Able to detect solo working by video signal from a camera without any wearable device
- Anomaly detection in a specific area recognizing each part of a human body
- Judgment by skeletal frame information, able to recognize each part individually
- Real-time detection
- Support real-time AI inference to get skeletal frame information
- Implementable to Edge device
- Embed this AI-Engine to AI cameras and other edge devices for rapid operation
- Support Network camera (IP camera)
- Compatible with network (IP) cameras and can be used to monitor the congestion status in stores and monitor security.
Comparison
Applications
- Childcare
- Accident prevention for hospitals, nursing facilities
- Safety measure at work sites