Overview
Description
The Ariaboard-RZ/V2M is a System on Module (SoM) for mass production that is equipped with Renesas’ DRP-AI technology embedded in an RZ/V2M MPU. It is ideal for vision AI applications in a wide range of embedded markets, including surveillance security, retail, office automation (OA), industrial automation, robotics, and healthcare.
Features
- Arm® Cortex®-A53 dual core up to 1.0GHz
- Artificial Intelligence
- AI Accelerator; DRP-AI at 1.0 TOPS/W class
- Camera Interface; 1x MIPI CSI
- Equipped eMMC 16GB and LPDDR4 4GB memory
- Edge Connector Features (USB 3.1\SDIO\Giga Net\HDMI\Audio)
- Carrier Board and Linux BSP available
Comparison
Applications
- Surveillance Security
- Retail
- Office Automation
- Industrial Automation
- Robotics
- Healthcare