Skip to main content

Overview

Description

CrackVision Light is the solution for estimating cracks in the concrete of a structural object. Low power efficiency and real-time processing are made possible by the Dynamically Reconfigurable Processor for Artificial Intelligence (DRP-AI) of the RZ/V series of MPUs.

Features

  • Use image data to estimate cracks in concrete, mortar, etc.
  • Work on site is only shooting images, which greatly contributes to the reduction of work man-hours and the AI feature improves the accuracy of finding cracks
  • DRP-AI reduces power consumption and enables the development of compact designs to be easily installed into edge devices

Comparison

Applications

  • Inspection and maintenance for infrastructure equipment, large-scale facility made by concrete

Documentation

Type Title Date
Product Brief PDF 428 KB 日本語
1 item