Renesas Starter Kit+ for RZ/T2ME
The Renesas Starter Kit Plus for RZ/T2ME is an evaluation or development kit for the RZ/T2ME MPU.
Since an on-board emulator is mounted, you can start evaluation by...
RZ/T2ME is an industry-leading high-performance multi-function MPU that realizes high-speed processing, high precision control industrial equipment such as AC servos and industrial motors. Powered by dual Arm® Cortex®-R52 cores with a maximum frequency of 800MHz for real-time control and embedded with a large tightly coupled memory (576KB) directly connected to the CPU to realize high-performance real-time processing, RZ/T2ME enables low latency access by arranging the peripherals for motor control to the LLPP (Low Latency Peripheral Port) that is directly connected to the CPU. RZ/T2ME has a multi-protocol encoder interface that supports various absolute encoder protocols such as A-format™, EnDat, and BiSS®. Additionally, RZ/T2ME has a 3-port Gigabit Ethernet switch supporting the TSN standard and EtherCAT slave controller. RZ/T2ME realizes high speed and highly precise motor control and industrial Ethernet communication such as EtherCAT, PROFINET RT/IRT and EtherNet/IP on a single chip. It also has enhanced security features, such as On-The-Fly-Decryption (OTFD) support.
Software title
|
Software type
|
Company
|
---|---|---|
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
2 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software |
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download
ZIP
48.25 MB
Application:
Industrial
Compiler:
GCC, ICCARM
IDE:
e2 studio, IAR EWARM
|
|
Software & Tools - Software |
Log in to Download
EXE
752.67 MB
日本語
Application:
Industrial
|
|
Software & Tools - Software |
Log in to Download
EXE
1,373.05 MB
日本語
Application:
Industrial
|
|
Software & Tools - Other | ZIP 948 KB | |
4 items
|
The Renesas Starter Kit Plus for RZ/T2ME is an evaluation or development kit for the RZ/T2ME MPU.
Since an on-board emulator is mounted, you can start evaluation by...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
This video provides an overview of all the tabs in the FSP Configuration, except for the [Pin] tab, which is covered in the Pin Configuration Function video.
Chapter's Title
00:10 Overview
00:44 Introduction of Summary Tab
01:22 Introduction of Bsp Tab
03:39 Introduction of Clocks Tab
04:52 Introduction of Stacks Tab
05:42 Introduction of Interrupts Tab
06:30 Introduction of Event Links Tab
07:13 Introduction of Components Tab
Related Resources
FSP Links
Board Links
User's Manual links
Video Link