Overview
Description
Renesas TOLL technology features ultra-compact, leadless designs that enhance thermal performance and reliability. The Wettable Flank solution supports reliability and ease of assembly. Renesas' new split gate technology is suitable for applications requiring low RDS(on) and switching capability for high-power and high-frequency applications.
Features
- Standard level gate drive voltage: VGS(th) = 2.0V to 4.0V
- Super low on-state resistance: RDS(on) = 1.5mΩ max
- Low input capacitance
- Low thermal resistance
- AEC-Q101 qualified
- PPAP capable
- Pb-free lead plating: RoHS compliant
- MSL1 classified according to IPC/JEDEC J-STD-020
Comparison
Applications
- Automotive: small traction (2-wheel, 3-wheel vehicle), 48V load, OBC, charging station, LDC, etc.
- Industrial/Infrastructure: energy infrastructure, micro inverter, power-tool, DC-DC, etc.
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 371 KB | |
Product Reliability Report | PDF 382 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 722 KB | |
Application Note | PDF 5.44 MB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters:
Videos & Training
Renesas 100V MOSFETs with Split Gate Technology deliver industry-leading on-resistance performance while helping to reduce overall system costs.
To learn more, visit the pages for RBA300N10EANS-3UA02 and RBA300N10EHPF-5UA02.
News & Blog Posts
Renesas Introduces New MOSFETs with Exceptional Performance | News | Jan 9, 2025 |