Skip to main content

Overview

Description

The HIP4083 is a three-phase high side N-channel MOSFET driver, specifically targeted for PWM motor control. Two HIP4083 may be used together for 3 phase full bridge applications (see application block diagram). Alternatively, the lower gates may be controlled directly from a buffered microprocessor output. Unlike other members of the HIP408x family, the HIP4083 has no built-in turn-on delay. Each output (AHO, BHO and CHO) will turn-on 65ns after its input is switched low. Likewise, each output will turn-off 60ns after its input is switched high. Very short and very long dead times are possible when two HIP4083 are used to drive a full bridge. This dead time is controlled by the input signal timing. The HIP4083 does not have a built-in charge pump. Therefore, the bootstrap capacitors must be recharged on a periodic basis by initiating a short refresh pulse. In most bridge applications, this will happen automatically every time the lower FETs turn-on and the upper FETs turn-off. However, it is still possible to use the HIP4083 in applications that require the high side FETs to be on for extended periods of time. This can be easily accomplished by sending a short refresh pulse to the DIS pin. The HIP4083 has reduced drive current compared to the HIP4086 making it ideal for low to moderate power applications. The HIP4083 is optimized for applications where size and cost are important. For high power applications driving large power FETs, the HIP4086 is recommended.

Features

  • Independently drives three high side N-Channel MOSFETs in three-phase bridge configuration
  • Bootstrap supply max voltage to 95VDC
  • Bias supply operation from 7V to 15V
  • Drives 1000pF load with typical rise times of 35ns and fall times of 30ns
  • CMOS/TTL compatible inputs
  • Programmable undervoltage protection
  • Pb-free available

Comparison

Applications

  • Brushless motors
  • High side switches
  • AC motor drives
  • Switched reluctance motor drives

Documentation

Type Title Date
Datasheet PDF 548 KB
Brochure PDF 12.71 MB 日本語
Product Change Notice PDF 152 KB
Other PDF 315 KB
Other PDF 180 KB
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: