Skip to main content

Overview

Description

RAA271000 is a general-purpose power management integrated circuit (PMIC) suitable for the Renesas R-Car system-on-chip (SoC) series. RAA271000 contains five DC/DC buck regulators and two low-dropout linear regulators (LDO). Supporting up to ASIL C functional safety, the RAA271000 includes an independent reference for monitoring functions, dual internal temperature monitors, challenge-response watchdog timer, SoC error pin monitors, a reset generator, a dedicated safety-control state machine, and a safety shutdown path. An integrated 12-bit ADC monitors all input rails, output rails, and internal temperature, and includes additional inputs to monitor external analog sources.

Features

  • Input range: 2.7V to 5.5V
  • Five switching regulators with adjustable output
  • VOUT from 0.3V ~ 3.3V at:
    • 15A (Buck 1)
    • 2A (Buck 2-3)
    • 4A (Buck 4-5)
  • Programmable current limits for all bucks
  • Two linear regulators
    • Output 0.6V to 3.6V at 300mA (LDO1-2)
  • 12-bit analog-to-digital converter for monitoring
  • Configurable through I2C or SPI interface
  • Programmable power sequence
  • Supports R-Car SoC sequence of activation
  • Challenge-response watchdog timer
  • Dual thermal protection system
  • 60-ball BGA package, 0.8mm pitch
  • ASILC Functional Safety (ISO 26262)
  • AEC-Q100 qualified (Grade 1)

Comparison

Applications

  • Automotive vision systems
  • Automotive Light Detection and Ranging (LiDAR) systems
  • Advanced Driver Assistance Systems (ADAS) systems
  • Automotive integrated cockpit systems
  • Ideal power supply for the R-Car V3H SoC

Documentation

Type Title Date
Datasheet PDF 3.51 MB
Brochure PDF 10.21 MB
Manual - Hardware Log in to Download PDF 10.38 MB
3 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

RAA27100X Power Management IC for R-Car SoCs