Overview
Description
The µPD166036 is an N-channel high-side driver with a built-in charge pump and embedded protection function. It is also a linear solenoid driver with a built-in differential amplifier. When device over-temperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product. When the current flows through the external shunt resistor near the input part of the differential amplifier, the voltage drops at each end of the resistor. The output current can be monitored when the microcomputer reads the output voltage from the amplifier.
Features
- High-temperature operation (Tch = 175 °C MAX.)
- Built-in charge pump circuit
- Low on-state resistance
- RDS(ON) = 100 mW MAX. (VIN = VIH, IO = 1.5A, Tch = 25 °C)
- Built-in protection circuit
- Current limitation
- Over-temperature protection
- Built-in differential amplifier (gain = 8 times)
- Package: SOP 8
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 626 KB 日本語 | |
Brochure | PDF 9.16 MB | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Brochure | PDF 2.24 MB | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
