Overview

Description

The RAA223010 is a universal input AC/DC switching buck regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering 10W output power. It supports output voltage as low as 3.3V.

The RAA223010 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency around 45kHz. PFM eliminates any potential noises while offering superior light-load efficiency and ultra-low power consumption (<15mW at no load). The efficiency is achieved up to 80%. The built-in frequency dithering further reduces the EMI noise spectrum.

The RAA223010 features input brownout protection that prevents input circuitry from overcurrent at low input voltage. The device also features hiccup protections for output fault conditions such as short-circuit, overload, overvoltage, and open feedback.

The RAA223010 is available in a small 7 Ld SOIC package.

Features

  • Ultra-low standby power (<15mW)
  • No audible noise
  • Low quiescent current (<75μA)
  • Output voltage as low as 3.3V
  • Low EMI with frequency dithering
  • 7 Ld SOIC package
  • Programmable PFM allows optimization of COUT for various standby power requirements
  • Protection features: Short-Circuit Protection (SCP), Overload Protection (OLP), Overvoltage Protection (OVP), open feedback protection, and Over-Temperature Protection (OTP).

Comparison

Applications

Applications

  • Home appliances
  • Home automation, IoT, and sensors
  • Metering and Industry control
  • Bias power

Documentation

Type Title Date
Datasheet PDF 2.54 MB
Brochure PDF 5.49 MB 日本語
Brochure PDF 5.35 MB 日本語
Brochure PDF 5.17 MB 简体中文
4 items

Design & Development

Boards & Kits

Boards & Kits

Models

Videos & Training

RAA2230xx Non-Isolated AC/DC 700V Buck Regulator Family

The innovative RAA2230xx family of 700V non-isolated AC/DC buck regulators delivers ultra-low-power consumption, excellent noise and EMI suppression, as well as reduced overall system cost for a wide range of applications, including home appliances, sensing systems, white goods, power meters and industrial controls.