Skip to main content

Description

The SLG46580 is a small, low-power component commonly used to integrate mixed-signal functions under the control of an asynchronous state machine. The user creates the circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46580. This highly versatile device allows for a wide variety of functions and control logic to be designed within a very small, low-power monolithic integrated circuit.

Features

  • Programmable Asynchronous State Machine
  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • Four 150mA LDO Regulators (SLG46580)
  • Two 300mA LDO Regulators (SLG46582)
  • One 600mA LDO Regulators (SLG46583)
  • I2C Interface
  • 2.5V (±8%) to 5V (±10%) Supply
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
  • Four Analog Comparators (ACMP)
  • Voltage Reference (Vref) for ACMPs
  • Analog Temperature Sensor
  • Fifteen Combination Function Macrocells
    • Three Selectable DFF/Latch or 2-bit LUTs
    • Six Selectable DFF/Latch or 3-bit LUTs
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • Five 8-bit Delays/Counters or 3-bit LUTs
  • Combinatorial Logic
    • One 4-bit LUT with Two Outputs
  • Asynchronous State Machine
    • Eight States
    • Flexible Input Logic from State Transitions
  • Real-Time Clock (RTC) Binary Counter
  • Four Tri-Mode 150mA LDO Regulators
    • High Power Mode (HP Mode): 150mA output with Quiescent Current at ~80μA
    • Low Power Mode (LP Mode): 100μA output with Quiescent Current at ~5μA
    • Bypass Mode: Acts Like a Load Switch
  • Serial Communications
    • I2C Slave Protocol Interface
  • Programmable Delay with Edge Detector Output
  • Additional Logic Functions
    • 2 Deglitch Filters with Edge Detectors
  • Two Oscillators (OSC)
    • Configurable 25kHz/2MHz
    • 2kHz Low Power Oscillator
  • Eight-Byte RAM + OTP User Memory
    • RAM Memory Space that is Readable and Writable via I2C
    • User-defined Initial Values Transferred from OTP
  • Power-On Reset (POR)

Comparison

 

Applications

 
Type Title Date
Datasheet PDF 2.49 MB
Brochure PDF 12.71 MB 日本語
Device Errata PDF 1.03 MB
Application Note PDF 322 KB
Application Note PDF 779 KB
Application Note PDF 431 KB
Application Note PDF 402 KB
7 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
 
This device is factory-configurable. Try the Custom Part Configuration Utility.

Applied Filters:

Loading