Overview
Description
The ZMID4201STKIT is an all-in-one starter kit, providing fully-functional evaluation of the ZMID4200 position sensor. This kit combines the linear, rotary, and arc types into a single kit, along with the communications board required to interface with the control software. This evaluation kit allows to select the wanted interface among Analog (default), PWM or SENT.
Features
- ZMID-COMBOARD communications board
- ZMID4200 linear application module
- ZMID4200 rotary application module
- ZMID4200 arc application module
- Micro B USB Cable
- 2 x interface cables
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.85 MB | |
Manual - Software | PDF 919 KB | |
Manual - Hardware | PDF 2.12 MB | |
Manual - Software | PDF 532 KB | |
Manual - Software | PDF 1.16 MB | |
Manual - Software | PDF 1004 KB | |
Manual - Software | PDF 945 KB | |
Manual - Software | PDF 1.05 MB | |
8 items
|
Design & Development
Product Options
Applied Filters:
Loading