Processing table
Channels (#) |
Bandwidth (MHz) |
Slew Rate (V/µs) |
VS (Min) (V) |
VS (Max) (V) |
IS (per amp) (mA) |
Noise VN (nV/√Hz) |
IBIAS (nA) |
Offset Voltage (Max) (mV) |
IOUT (A) |
VOUT (V) |
Rail-to-Rail Input |
Rail-to-Rail Output |
PSRR (db) |
CMRR (dB) |
THD (dB) |
Gain Min |
AVOL (dB) |
Enable |
Topology [Rail 1] |
Output Headroom (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||
15MHz, BiMOS Operational Amplifier with MOSFET Input/CMOS Output | 1 | 15 | 30 | 5 | 16 | 2 | 23000 | 0.005 | 8 | 0.022 | 13.3 | -Vs | No | 90 | 90 | 1 | 110 | Strobe | VFA | 1.7 | Standard | 8 | PDIP, SOICN | 1.577 | |
15MHz, BiMOS Operational Amplifier with MOSFET Input/CMOS Output | 1 | 15 | 30 | 5 | 16 | 2 | 23000 | 0.005 | 2 | 0.022 | 13.3 | -Vs | No | 90 | 90 | 1 | 110 | Strobe | VFA | 1.7 | Standard | 8 | SOICN | 3.125 | |
4.5MHz, BiMOS Operational Amplifier with MOSFET Input/Bipolar Output | 1 | 4.5 | 9 | 4 | 36 | 4 | 12 | 0.01 | 5 | 0.04 | 27.4 | -Vs | No | 80 | 90 | 1 | 100 | Strobe | VFA | 2 | Standard | 8 | PDIP, SOICN | 1.545 | |
4.5MHz, BiMOS Operational Amplifier with MOSFET Input/Bipolar Output | 1 | 4.5 | 9 | 4 | 36 | 4 | 12 | 0.01 | 2 | 0.04 | 27.4 | -Vs | No | 80 | 90 | 1 | 100 | Strobe | VFA | 2 | Standard | 8 | PDIP, SOICN | 1.475 | |
0.5MHz, Low Supply Voltage, Low Input Current BiMOS Operational Amplifiers | 1 | 0.5 | 0.5 | 2 | 20 | 0.45 | 38 | 0.005 | 5 | 0.0015 | 19.75 | No | Yes | 80 | 65 | 1 | 100 | Strobe | Standard | 8 | PDIP | 4.268 | |||
0.5MHz, Low Supply Voltage, Low Input Current BiMOS Operational Amplifiers | 1 | 0.5 | 0.5 | 2 | 20 | 0.45 | 38 | 0.002 | 2 | 0.0027 | 19.75 | Yes | No | 83 | 83 | 1 | 100 | Strobe | Standard | 8 | SOICN | 12.47 | |||
20MHz, High Slew Rate, Uncompensated, High Input Impedance, Operational Amplifiers | 1 | 20 | 120 | 16 | 36 | 4 | 20 | 100 | 8 | 0.01 | 24 | No | No | 90 | 90 | 3 | 84 | No | VFA | 3 | QML Class Q (military) | 8 | CAN, CERDIP | ||
20MHz, High Slew Rate, Uncompensated, High Input Impedance, Operational Amplifiers | 1 | 20 | 120 | 16 | 36 | 4 | 20 | 125 | 10 | 0.01 | 24 | No | No | 90 | 90 | 3 | 84 | No | VFA | 3 | Standard | 8 | CAN | ||
12MHz, High Input Impedance Operational Amplifiers | 1 | 12 | 7 | 10 | 40 | 3 | 11 | 1 | 0.5 | 0.022 | 24 | No | No | 90 | 100 | 1 | 104 | No | Standard | 8 | CAN | ||||
100MHz, High Input Impedance, Very Wideband, Uncompensated Operational Amplifiers | 1 | 100 | 35 | 10 | 40 | 3 | 11 | 1 | 0.5 | 0.022 | 24 | No | No | 90 | 100 | 5 | No | VFA | 3 | Standard | 8 | CAN | |||
4MHz, High Supply Voltage Operational Amplifiers | 1 | 4 | 5 | 20 | 80 | 3.2 | 15 | 10 | 4 | 0.015 | 70 | No | No | 90 | 100 | 1 | 106 | No | QML Class Q (military) | 8 | CAN, CERDIP | ||||
110MHz, High Slew Rate, High Output Current Buffer | 1 | 110 | 1300 | 10 | 40 | 8.3 | 2000 | 5 | 0.2 | 27 | No | No | 64 | 86 | 0.995 | No | Fixed Gain | 1.5 | Standard | 8 | CAN, SOICN | 5.85 | |||
Dual and Quad, 8MHz and 60MHz, Low Noise Operational Amplifiers | 2 | 8 | 3 | 5 | 18 | 3 | 4.3 | 130 | 0.5 | 0.015 | 26 | No | No | 100 | 95 | 1 | 108 | No | Standard | 8 | CERDIP | ||||
Dual and Quad, 8MHz and 60MHz, Low Noise Operational Amplifiers | 4 | 8 | 3 | 5 | 18 | 5 | 4.3 | 130 | 0.5 | 0.015 | 26 | No | No | 100 | 95 | 1 | 108 | No | Standard | 14, 20 | CERDIP, CLCC | ||||
120MHz, Ultra-Low Noise Precision Operational Amplifiers | 1 | 120 | 35 | 10 | 40 | 3.5 | 3.2 | 15 | 0.03 | 0.025 | 27 | No | No | 96 | 120 | 10 | No | Standard | 8 | CERDIP | |||||
Single Operational Amplifier, Internally Compensated, Precision, High Slew Rate | 1 | 12 | 10 | 20 | 4 | No | QML Class Q (military) | 8 | CAN | ||||||||||||||||
Single Operational Amplifier, Internally Compensated, High Slew Rate | 1 | 12 | -15 | 15 | 6 | No | QML Class Q (military) | 8 | CAN | ||||||||||||||||
Single Operational Amplifier, Externally Compensated, High Slew Rate | 1 | 20 | 8 | 18 | 4 | No | QML Class Q (military) | 8 | CAN |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product