Skip to main content

Overview

Description

The ISL72813SEH is a radiation hardened, high-voltage, high-current, driver circuit fabricated using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. This device integrates 32 driver circuits that feature high-voltage, common emitter, and open-collector outputs with a 42V breakdown voltage and a peak current rating of 600mA. To further reduce solution size and increase system power density, the ISL72813SEH integrates a 5-bit to 32-channel decoder (plus enable pin) as well as level shifting circuitry to reference the output of the decoder to a negative voltage. This conveniently allows the user to select 1 of 32 available driver channels. The inputs to the decoder are TTL/CMOS compatible, allowing easy interface to CPUs, FPGAs or microprocessors. The ISL72813SEH operates across the military temperature range from -55 °C to +125 °C and is available in a 44 Ld hermetically sealed Ceramic Lead-Less Chip Carrier (CLCC) package.

Features

  • Electrically screened to SMD 5962-17208
  • Acceptance tested to 100krad(Si) (HDR) and to 50krad(Si) (LDR) wafer-by-wafer
  • Integrated 5-bit to 32-channel decoder
  • Integrated level shifting circuit
  • High collector current outputs
  • High voltage outputs
  • Grounded metal lid
  • Full military temperature range operation
  • TA = -55 °C to +125 °C
  • TJ = -55 °C to +150 °C
  • Radiation tolerance
  • HDR (50rad(Si)/s to 300rad(Si)/s): 100krad(Si)
  • LDR (0.01rad(Si)/s): 50krad(Si)
  • SEE hardness
  • No SEB/SEL LETTH, VCE = 33V: 86.4MeV•cm2/mg

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 645 KB
Brochure PDF 467 KB
Report PDF 278 KB
Other
White Paper PDF 352 KB
Product Change Notice PDF 846 KB
Report PDF 593 KB
Report PDF 546 KB
Application Note PDF 224 KB
9 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading