Radiation Tolerant/Hardened Digital Isolators Evaluation Board
The ISL71610-710EV1Z evaluation board features the ISL71610M and ISL71710M radiation tolerant digital isolators or ISL71710SLHM rad hard Giant Magnetoresistive (GMR)...
The ISL71710M is an active input digital signal isolator with CMOS output, using Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. The ISL71710M is the fastest isolator of its type, with a 150Mbps typical data rate. The symmetric magnetic coupling barrier provides a typical propagation delay of only 10ns and a pulse-width distortion as low as 0. 3ns, achieving the best specifications of any isolator. The ISL71710M has unsurpassed common-mode transient immunity of 50kV/µs. It is ideal for isolating applications such as PROFIBUS, RS-485, and RS-422. The ISL71710M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.49 MB | |
Brochure | PDF 5.02 MB | |
Technical Brief | PDF 356 KB | |
Report | PDF 363 KB | |
Product Advisory | PDF 414 KB | |
White Paper | PDF 608 KB 日本語 | |
Manual - Development Tools | PDF 915 KB | |
Application Note | PDF 218 KB | |
Application Note | PDF 296 KB | |
9 items
|
The ISL71610-710EV1Z evaluation board features the ISL71610M and ISL71710M radiation tolerant digital isolators or ISL71710SLHM rad hard Giant Magnetoresistive (GMR)...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.