Skip to main content
Order Now

Overview

Description

The ISL74420M is a radiation tolerant, quad-output clock fanout IC with an optional internal oscillator. It provides synchronization clocks for any application and is particularly useful in multiphase power converters. 

  • Connect multiple ISL74420M devices to create more than four synchronized clocks
  • Set division and delay options through selection pins or over an I2C/SMBus interface
  • Configure each of the four outputs to a specific frequency division and phase delay
  • Tune the 48MHz internal oscillator by ±10% with an external resistor

The ISL74420M is available in a 48-lead TQFP-EP package, with specifications covering a temperature range of −55 °C to +125 °C.

Features

  • Qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • PVIN supply range: 3V to 18V
  • Independent clock output supply: 3V to 5.5V
  • Programmable output frequency starting at 25kHz
    • Internal or external clock source
  • Programmable phase delay as low as 15° increments
  • I²C/SMBus compatible
  • I²C/SMBus or pin strapping to set frequency and phase
  • TID radiation lot acceptance testing (LDR ≤10mrad(Si)/s)
    • ISL74420M30NZ: 30krad(Si)
    • ISL74420M50NZ: 50krad(Si)
  • SEE characterization
    • No DSEE for PVIN = 20.7V, VCC = 5.5V, and VCCEXT = 6.5V at 46MeV·cm²/mg
    • SEFI <10μm² at 46MeV·cm²/mg
    • No missing pulse SETs and frequency deviation SETs <3.6% on CLKOUTx at 46MeV·cm²/mg

Comparison

Applications

  • Multiphase power converters
  • Synchronizing multiple converters on one board to control EMI and crosstalk

Documentation

Type Title Date
Datasheet PDF 1.20 MB
Technical Brief PDF 356 KB
Materials Composition Declaration PDF 98 KB
Materials Composition Declaration XML 6 KB
Materials Composition Declaration PDF 98 KB
Materials Composition Declaration XML 6 KB
Brochure PDF 5.02 MB
7 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models