Skip to main content
Order Now

Overview

Description

The SmartBond™ DA14682 is one of the world's first single-chip solutions for smart home, industrial and wearable devices that meets the enhanced security standards. These highly integrated System-on-Chip (SoC) devices support Bluetooth® 5 and include a range of dedicated features to ensure cutting-edge security for both consumers and developers.

As part of our SmartBond range, the SoC offers industry-leading performance from the lowest power consumption and smallest footprint. Its flexible architecture ensures plenty of processing capacity when you need it while saving power when you don't. It also allows the device to manage multi-sensor arrays and enables always-on sensing.

The device offers extensive memory capacity. The DA14682 includes 8Mbits of onboard Flash, making it ideal for applications with tight space constraints. And, the device allows users to benefit from Over-the-Air (OTA) updates.

To further simplify development, our SmartSnippets™ software and versatile hardware development kits help users optimize their software for power consumption.

Benefits

  • Enhanced security
  • IPv6 connectivity
  • Lowest system power
  • Lowest system BOM
  • Smallest system size

Packages

  • AQFN-60 (6.0mm x 6.0mm x 0.9mm)
  • WLCSP-53 (3.4mm x 3.0mm x 0.5mm)

Comparison

Applications

  • Wearables
  • Smart home
  • Cloud connected applications
  • Industrial
  • Human interface devices
  • Virtual reality remotes
  • Banking

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
3 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 15.51 MB
Software & Tools - Other ZIP 515 KB
Software & Tools - Other Log in to Download ZIP 177 KB
Software & Tools - Other Log in to Download ZIP 2.59 MB
Software & Tools - Software Log in to Download ZIP 434 KB
5 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training