Skip to main content

Overview

Description

The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14683 AQFN60 daughterboard, and gives you access to all of the package’s GPIOs. With the RF connector on the daughterboard you can perform the RF measurements. The kit's on-board Segger chip gives you complete debugging capability. In addition, the dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™ Studio, to profile and fine tune the power consumption of your application to get the most out of the DA14683's advantages.

Features

  • Highly integrated DA1468x SoC supported
  • DA1468x SoCs can be accessed over UART and/or JTAG with no additional external hardware
  • Access on all GPIOs provided from the chipReset push button
  • General-purpose LED and push button
  • White LED connected to dedicated PWM pin (LED1 pin)
  • Current monitoring circuit associated with appropriate software on PC
  • Powered from either USB2(DBG) connector or Li-Po battery
  • JTAG and UART interface over USB2 (DBG) connector for development purposes
  • Option for Coin-Cell battery on the daughterboard (non-rechargeable, no current monitored)
  • Dedicated USB (USB1-CHG) connector for charging a Li-Po battery
  • DA1468x different package easily replaceable by replacing the daughterboard
  • QSPI flash on daughterboard
  • 2.4GHz printed inverted-F antenna on the daughterboard
  • RF mechanical switch for conducted RF measurements on the daughterboard
  • Breakout headers with clearly marked signals
  • 16MHz system and 32.768KHz low-power crystals on the daughterboard
  • Fixed 3.0V/1.8V and a variable (1.9V to 4.3V) LDO power options

Applications

  • Wearables
  • Smart home applications
  • Cloud connected applications
  • Industrial
  • Human interface devices
  • Virtual reality remotes
  • Banking

Documentation

Type Title Date
Manual - Development Tools PDF 1.92 MB
Application Note PDF 241 KB
Schematic PDF 102 KB
Schematic PDF 102 KB
Schematic PDF 285 KB
5 items

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Applied Filters: