Skip to main content

Overview

Description

Crowdsourced Locationing (CSL) has reached a hyperscale level thanks to the availability of Apple's Find My™ network and, more recently, Google's Find My Device network. These networks enable the location of lost or stolen valuables using billions of smartphones worldwide.

To simplify and accelerate the implementation of CSL into end products, Renesas offers SDKs for both Google Find My Device and Apple Find My™ networks. These SDKs are based on our DA14592 and DA14592MOD, along with hardware design examples, such as our Bluetooth® Low Energy Tags for Crowdsourced Location Tracking design, and support tools for demonstration and application development. The DA14592 provides a cost-competitive solution with best-in-class power consumption, ensuring the longest battery life or discovery time when lost. The DA14592MOD comes with worldwide regulatory certification, simplifying design and shortening time to market. With Renesas example designs, you can quickly implement a CSL tracking tag that is easily configured to support both Google’s Find My Device and Apple’s Find My™ networks, making it compatible with both Android and iOS smartphones.

Integrating Crowdsourced Locationing into End Products

Beyond tracker tags for keys, pets, or other items, Renesas' DA14592 and DA14592MOD can be easily integrated into end products like e-bikes, power tools, drones, cameras, suitcases, and sunglasses. This integration adds value to the end customer by enabling the location of these products when lost or stolen. Operating virtually stand-alone from your existing product’s functionality, adding CSL and enabling your product to be found anywhere on the planet couldn’t be simpler.

Features

  • Google Find My Device and Apple Find My™ network SDKs and example designs
  • Lowest power consumption for longest battery life (time to locate lost product)
  • Lowest component count, cost-competitive eBOM
  • Comprehensive use guides and support

Target Devices

Design & Development

Getting your CSL project started is simple:

Note: If your company is a member of Apple’s MFi Program then you already qualify to access our Apple Find My™ network SDK.

Related Boards & Kits

Videos & Training

Discover Crowdsourced Locationing with Renesas Bluetooth Solutions

Do you want to learn how Renesas Bluetooth-enabled solutions can help you locate your lost belongings using Crowdsourced Locationing through Google and Apple services? Imagine always knowing where your belongings are with the help of billions of mobile phones equipped with GNSS chips and always-on connectivity. We present the DA14592 Module, an incredibly low-power Bluetooth system-on-chip (SoC) with embedded flash memory, and how it supports both Google and Apple Find My Device services. Learn how you can use this technology to track your valuables. 

Visit our DA14592 product page for more information.