Overview
Description
Customers in the industrial arena often require real-time Ethernet solutions, also called industrial Ethernet. Common standards are EtherCat, Powerlink, Sercos III, PROFINET, Modbus TCP, and others. Renesas offers a complete solution for an industrial Ethernet switch with a single 24VDC supply for mid-range applications with up to five Ethernet ports.
System Benefits:
- Up to 5x Ethernet
- Multiple industrial Ethernet protocol support
- PROFINET, EtherNet/IP™, EtherCAT
- Integrated QSPI Flash
- Only 1x 24VDC (9V to 48V) supply required
- All other rails are generated internally
- Only two components are needed to power the whole application
- Board space is reduced
Comparison
Applications
- Industrial Ethernet Switch
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck Regulator
Recommended Products
Buck Regulator
Recommended Products
MPU
Recommended Products
Flash QSPI
Exiting Interactive Block Diagram