Skip to main content

Overview

Description

High processing performance with dual-core Arm® Cortex®-A53 (1.2GHz) CPUs, with 3D graphics and video codec engine.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).

Android is a trademark of Google LLC.

Features

  • Highest level of computing performance
    • Calculation performance of about 5.5 thousand DMIPS
  • ECC function indispensable for system’s high reliability
    • ECC support for both L1/L2cache, DDR/IF
  • 128KB System RAM
  • Built-in high-speed interface (USB 3.0, PCI-e, Gbit-Ether)
  • Full high-definition H.265 decoder, H.264 decoder/encoder installed
  • Equipped with 3DGfx engine Power VR ideal for embedded devices
  • Security function for communication, data, and program protection

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ MPU Multimedia Package for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E [5.10-CIP]
This package adds H.264/H.265 Video codec and graphics (OpenGL ES) function to RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E.
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP]
The Linux package which is for 64bit processors and offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
RZ MPU Security Package (Linux OS)
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
SEGGER J-Link and J-Trace PRO
The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
Emulator SEGGER
7 items

Software Downloads

Type Title Date
Software & Tools - Other ZIP 1.05 MB
Software & Tools - Other 7Z 6,875.91 MB
Software & Tools - Other ZIP 1.01 MB
Software & Tools - Software ZIP 3.79 MB
Application: Consumer Electronics, Industrial
Software & Tools - Software 7Z 4,961.55 MB
5 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

News & Blog Posts