Overview

Description

As a security measure against unauthorized users and information leaks, authentication is used for printers shared in offices by linking them with entry/exit cards. This solution provides a printer control panel unit with card authentication via Near Field Communication (NFC) capability.

System Benefits:

  • Easy security/authentication using NFC connectivity, ideal for secure corporate settings 
  • Solution provides flexibility in the design by separating the authentication from the control panel functions
  • High-performance NFC IC reduces the load on the host MCU and requires less of the MCU's ROM

Comparison

Applications

Applications

  • Multifunction printer
  • Laser printer
  • Office equipment

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Scanner Unit Scanner Unit Scanner Unit Printer Unit Printer Unit Printer Unit Communication Unit Communication Unit Communication Unit Power Supply Unit Power Supply Unit Power Supply Unit Main Control Unit Main Control Unit Main Control Unit Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP236 JP236 JP236 Security Card Security Card Security Card Antenna Antenna Antenna NFC NFC NFC MCU 1 MCU MCU DC/DC 1 DC/DC DC/DC MCU 2 MCU MCU DC/DC 2 DC/DC DC/DC Panel Module LCD & Touch Panel Module LCD & Touch Panel Module LCD & Touch Control Panel Unit Control Panel Unit Control Panel Unit Personal Authentication Personal Authentication Personal Authentication Control Panel Control Panel Control Panel Wi-Fi Wi-Fi Wi-Fi Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy MCU MCU MCU MCU MCU MCU AC/DC AC/DC AC/DC DC/DC DC/DC DC/DC SOC SOC SOC PMIC PMIC PMIC MCU MCU MCU DC/DC DC/DC DC/DC Driver Driver Driver MCU MCU MCU DC/DC DC/DC DC/DC Driver Driver Driver Laser Module Laser Module Laser Module Sensor Sensor Sensor Scan Module Scan Module Scan Module Sensor Sensor Sensor Wi-Fi Motor Sheet.82 Sheet.83 M M Motor.84 Sheet.85 Sheet.86 M M Motor.87 Sheet.88 Sheet.89 M M Motor.90 Sheet.91 Sheet.92 M M Touch Key Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Antenna Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Connector 1.165 Connector 1.165.152 Connector 1.165.153 Connector 1.165.154 Connector 1.165.155 Connector 1.165.156
Exiting Interactive Block Diagram