Skip to main content

Power IGBTs for Power Factor Correction (PFC)

Renesas' insulated gate bipolar transistor (IGBT) product series for power factor correction (PFC) are recommended for 50kHz to 100kHz frequencies. These IGBTs are ideal for universal power supplies (UPS), solar power generation and welding applications.

GenerationSeriesFeatures
G7H65T5x series650V IGBT for partial switching PFC, ultra-low VCE(sat), not guaranteed against short circuits, frequency: 100kHz or higher
G7H65T4x series650V IGBT for full switching PFC, ultra-high-speed switching, not guaranteed against short circuits, frequency: 20kHz or higher
G6H60Fx SeriesThis series is not supported for new designs. Please use the 65T4x Series of products instead.
600V IGBT, low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 35kHz
G6H60Dx SeriesThis series is not supported for new designs. Please use the 65T4x Series of products instead.
600V IGBT, low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz

Product Features

Main Use (Proportion)Circuit Type (Proportion)PackageLoad Short CircuitCurrent RatingCharacteristicsDiodeProduct Series
Standard modelPartial switching
*Other: 5%
TO-3PFUnnecessary25A to 30AUltra-low frequency >100HzUnnecessaryG7H T5 Series
30A:
RJP65T54DPM
Mid-to-high modelsFull switching
*Other: 4%
TO-247Unnecessary20A to 45AUltra-high-speed turn-offUnnecessaryG7H T4 Series
20A:
RJP65T43DPM
40A:
RJH65T46DPQ
45A:
RJH65T47DPQ

IGBTs for Power Factor Correction

IGBTs for Partial Switching PFC

Features

  • Low loss VCE(sat) = 1.35V (typ.)
  • Isolated full-mold package: TO-3PF
  • High current tolerant: Icp = 200A
PFC IGBT for Airconditioner Unit Diagram

Competitive Comparison - Partial Switching PFC

Part NumberVCES
(V)
VGES
(V)
IC (A)IC(peak)VCE(sat)
(V)
Tj max
(C)
Package
25 °C100 °C(A)
RJP65T54DPM650±3060302001.35
(30A)
175TO-3PF
(isolated)
RJP65T14DPQ-A0650±30100501201.4
(30A)
175TO-247
(non-isolated)
Competitor's IGBT600±2080401001.5
(30A)
175TO-247
(non-isolated)

Power Factor Correction IGBT Features

IGBTs for Full Switching PFC

Features

  • VCES = 650V
  • Low noise and high-speed switching
  • Isolated full-mold package: TO-3PF - For low output
  • Non-isolated package: TO-247 - For high output

Power Factor Correction IGBT for Full Switching

Competitive Comparison - Full Switching PFC

 Part NumberVCES
(V)
VGES
(V)
IC (A)VCE(sat)
(V)
Tj max
(°C)
Package
25 °C100 °C
RJP65T43DPM650±3040201.8
(20A)
175TO-3PFM
(isolated)
 
RJH65T46DPQ-A0650±3080401.8
(40A)
175TO-247
(non-isolated)
 
RJH65T47DPQ-A0650±3090451.8
(45A)
175TO-247
(non-isolated)
 
Company B650±2080401.9
(40A)
175TO-3PN
(non-isolated)
 

To inquire about sample availability, contact a Renesas sales office or sales representative.

Application Performance Comparison - IGBTs for Full Switching PFC

IGBT Full Switching PFC - Application Performance

Documentation

Type Title Date
Application Note PDF 1.35 MB
Brochure PDF 1.92 MB
Application Note PDF 506 KB 日本語
Application Note PDF 941 KB 日本語
Application Note PDF 1.05 MB 日本語
5 items

Videos

IGBT Products

Renesas IGBT products Line-up