Evaluation Kit for IPS2550
The IPS2550STKIT is a compact and intuitive evaluation kit that enables fast and easy evaluation of the IPS2550, the automotive inductive position sensor for high-speed...
The IPS2550 is an AEC-Q100 Grade 0 automotive-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness, or differential, to better reject common mode disturbers. The IPS2550 can be used for high-speed motor commutation up to 600krpm electrical in the most challenging automotive functional safety-critical applications.
Stray field immunity, lower weight and smaller size, and a substantial BOM optimization make the IPS2550 the key element of the Resolver 4.0, a disruptive solution.
The IPS2550STKIT is a compact and intuitive evaluation kit that enables fast and easy evaluation of the IPS2550, the automotive inductive position sensor for high-speed...
The Renesas RH850/F1KM-S1 BLDC Starter kit V2 (Y-BLDC-SK-RH850F1KM-S1-V2) enables engineers to easily test and evaluate the performance of RH850/F1KM-S1 in a laboratory...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
News | Sep 15, 2022 | ||
Blog Post | Feb 14, 2022 |