メインコンテンツに移動

L5L (PQFN 34)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L34.4X6E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L5L
Package Description
Descriptive text for this package.
34 Lead PQFN 4x6x1.0 with Top Exposed HS
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
L5L
カテゴリ
PLASTIC
Lead Count
34
Pb (Lead) Free
Yes
長さ
6mm
4mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.95mm
Pitch
0.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 4.00 x 0.95