タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRDP0042BB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
DP-42SV |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SDIP42-14x37.3-1.78 |
Package Status | Active |
Package Type | SDIP |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_827 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
長さ | 37.3mm |
幅 | 14mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
5.1mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
37.3 x 14 x 5.1 |