Processing table
Channels (#) |
Bandwidth (MHz) |
IS (mA) |
VS (Min) (V) |
VS (Max) (V) |
Rail-to-Rail Input |
Rail-to-Rail Output |
Slew Rate (V/µs) |
IOUT (A) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||
12MHz Rail-to-Rail Input-Output Op Amps | 2 | 12 | 0.5 | 4.5 | 16.5 | Yes | はい | 10 | 0.03 | 8 | MSOP | |
12MHz Rail-to-Rail Input-Output Operational Amplifier | 2 | 12 | 0.55 | 4.5 | 19 | Yes | はい | 12 | 0.065 | 8 | MSOP | 0.4875 |
12MHz Rail-to-Rail Input-Output Op Amps | 4 | 12 | 0.5 | 4.5 | 16.5 | Yes | はい | 10 | 0.03 | 14 | SOICN, TSSOP | 1.598 |
12MHz Rail-to-Rail Input-Output Operational Amplifier | 4 | 12 | 0.5 | 4.5 | 19 | Yes | はい | 12 | 0.07 | 14 | TSSOP | 1.606 |
1A Rail-to-Rail Input-Output Operational Amplifier | 1 | 25 | 2.1 | 4.5 | 19 | Yes | はい | 18 | 0.3 | 8 | TDFN | 2.314 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product