概要
説明
The HAF1002L Silicon N-Channel MOSFET has over-temperature shut-down capability sensing to the junction temperature. The device offers a built-in over-temperature shut-down circuit in the gate area. And, also provides the circuit operation to shut down the gate voltage in case of high junction temperature like applying over power consumption, over current, etc.
特長
- Logic level operation (–4V to –6V Gate drive)
- High endurance capability against the short circuit
- Built-in the over-temperature shut-down circuit
- Latch type shut-down operation (Needs 0 voltage recovery)
製品比較
アプリケーション
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。