Processing table
Reference Output Voltage (V) |
Accuracy Over Temperature (±%) |
Tempco (Box Method) |
Input Voltage Range (V) |
Supply current (mA) |
Output Current Max (A) |
Line Regulation (ppm/V) |
Load Regulation (ppm/mA) |
Output Voltage Noise |
Zener (VZ) Reference Voltage (V) |
Input Current Range |
Change in VZ vs Current (mV) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||||
Radiation Hardened 2.5V Reference | 2.5 | 0.2 | 400µA to 10mA | .006 | 2.5 | 400µA to 10mA | 6 | 300 | 50 | 5962-00523 | 5962F0052302V9A, 5962F0052302VXC, 5962F0052302VYC | V | QML Class V (Space) | |||||||
Radiation Hardened Ultra-Low Noise, Precision Voltage Reference | 1.25 | 0.15 | 10ppm/°C maximum | 4 - 30, 30 - Apr, 30 | 0.93 | 0.02 | 8 | 35 | 1.0µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-13211 | 5962R1321101V9A, 5962R1321101VXC | V | QML Class V (Space) | SPICE | |||
Radiation Hardened Ultra-Low Noise, Precision Voltage Reference | 2.5 | 0.15 | 10ppm/°C maximum | 4 - 30, 30 - Apr, 30 | 0.93 | .02,-.01 | 8 | 20 | 1.9µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-13211 | 5962R1321102V9A, 5962R1321102VXC | V | QML Class V (Space) | SPICE | |||
Radiation Hardened Ultra Low Noise, Precision Voltage Reference | 5 | 0.15 | 10ppm/°C maximum | 7 - 30, 30 - 7, 30 | 0.93 | .02, .02,-.01 | 8 | 10 | 1.1µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-13211 | 5962R1321103V9A, 5962R1321103VXC | V | QML Class V (Space) | SPICE | |||
Radiation Hardened Ultra Low Noise, Precision Voltage Reference | 7.5 | 0.15 | 10ppm/°C maximum | 9.2 - 30 | 0.93 | .02,-.01 | 8 | 10 | 1.0µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-13211 | 5962R1321104V9A, 5962R1321104VXC | V | QML Class V (Space) | SPICE | |||
10V Radiation Hardened Ultra Low Noise, Precision Voltage Reference | 10 | 0.15 | 6ppm/°C maximum | 12 - 30, 30 - Dec, 30 | 0.3 | .01,-.005 | 0.3 | 11 | 14.8µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-14208 | 5962R1420804V9A, 5962R1420804VXC | V | QML Class V (Space) | SPICE | |||
2.048V Radiation Hardened Ultra Low Noise, Precision Voltage Reference | 2.048 | 0.15 | 6ppm/°C maximum | 4.2 - 30 | 0.3 | .01,-.005 | 0.3 | 11 | 3.8µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-14208 | 5962R1420801V9A, 5962R1420801VXC | V | QML Class V (Space) | SPICE | |||
3.3V Radiation Hardened Ultra Low Noise, Precision Voltage Reference | 3.3 | 0.15 | 6ppm/°C maximum | 4.6 - 30 | 0.3 | .01,-.005 | 0.3 | 11 | 5.2µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-14208 | 5962R1420802V9A, 5962R1420802VXC | V | QML Class V (Space) | SPICE | |||
4.096V Radiation Hardened Ultra Low Noise, Precision Voltage Reference | 4.096 | 0.15 | 6ppm/°C maximum | 6 - 30, 30 - Jun, 30 | 0.3 | .01,-.005 | 0.3 | 11 | 6.2µVP-P typical (0.1Hz to 10Hz) | 100 | 100 | 86 | 5962-14208 | 5962R1420803V9A, 5962R1420803VXC | V | QML Class V (Space) | SPICE |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product