Overview
Description
This open front camera solution features Renesas’ R-Car V3H System-on-Chip (SoC). This all-in-one scalable camera platform targets the latest Euro New Car Assessment Program (NCAP) and Chinese Car Safety Assessment Program (C-NCAP) requirements, such as automatic emergency braking, forward collision warning, lane keeping assist, and traffic sign recognition.
System Benefits:
- Turnkey end-to-end solution for NCAP on front camera application (ASIL B).
- Optimized solution offers low BOM and reduces the customer’s R&D effort.
- A variety of perception software is available from partners (Cartica, Phantom AI, and StradVision) which greatly reduces R&D turnaround time (TAT) and efforts.
- Other possible extensions include surround view, driver monitoring, augmented reality video, and radar fusion to enhance supported driving functions.
- Highest TOPS/Watt performance with deep learning engine for object detection, classification algorithms, and real-time AUTOSAR support.
- PMIC optimized for R-Car V3x with higher efficiency and functional safety (FuSa) features.
Comparison
Applications
- Front camera applications for NCAP 2020, 2022, and C-NCAP
- Autonomous Emergency Braking (AEB)
- Lane Keep Assistance (LKA)
- Adaptive Cruise Control (ACC)
- Rearview/Surround view
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudClock Generator
Products
SoC R-Car V3H
Products
Exiting Interactive Block Diagram