Skip to main content

Multiprotocol Communication

Industrial Ethernet communication requires determinism, fast processing and flexibility to support multiple communication protocols such as EtherCAT, Ethernet/IP, Profinet (RT), CC-Link, and Modbus TCP. These powerful solutions are also equipped with EtherPHY and designed to address some of the unique challenges presented by Industrial Ethernet applications. The built-in Renesas R-IN engine technology has a real-time OS accelerator and Ethernet accelerator to achieve high-speed and high-precision communication control.

Product Selector: Multiprotocol Communication

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Videos & Training

Tools & Resources