Skip to main content

Description

The SLG47004-A provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual, tunable, analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user-defined circuit design can be programmed into Non-Volatile Memory (NVM) to configure the interconnect logic, the analog and digital macrocells, and the IO pins of the SLG47004-A.

Features

  • Two Programmable Bandwidth Op Amps
    • 3-Op Amp Instrumentation Amplifier Function (including Additional Internal Op Amp)
    • Rail-to-Rail Input
    • Low Quiescent Current
    • Low Offset Voltage
    • Analog Comparator Mode
    • Optional Vref Voltage Connection for Input Pins
  • Two 1024 Position Digital Rheostats
    • User Defined Auto-Trim Option
    • Manual Control Option
    • I²C Control Option
    • Potentiometer Mode
  • Two Single-Pole/Single-Throw Analog Switches
    • Voltage or Current Source/Sink Mode
  • One Low Offset Chopper Comparator
  • Two Low Power General Purpose ACMPs
    • ACMP Sampling Mode
    • Hysteresis with Independently Selectable Thresholds
  • Three Voltage References
    • Two ACMP Vref Output Buffers
    • One High Drive Buffer
  • Thirteen Combination Function Macrocells
    • Three Selectable DFF/LATCH or 2-bit LUTs
    • One Selectable Programmable Pattern Generator or 2-bit LUT
    • Seven Selectable DFF/LATCH or 3-bit LUTs
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • One Selectable DFF/LATCH or 4-bit LUT
  • Seven Multi-Function Macrocells
    • Six Selectable DFF/LATCH or 3-bit LUTs + 8-bit Delay/Counters
    • One Selectable DFF/LATCH or 4-bit LUT + 16-bit Delay/Counter
  • Serial Communications
    • I²C Protocol Interface
  • Programmable Delay with Edge Detector Output
  • Deglitch Filter or Edge Detector
  • Three Oscillators
    • 2.048kHz Oscillator
    • 2.048MHz Oscillator
    • 25MHz Oscillator
  • Analog Temperature Sensor
  • Power-On-Reset
  • In-System Debug
  • Multiple Time Programmable Memory in Development
  • Wide Range Power Supply: 2.5V (± 4%) to 5V (± 10%) VDD
  • Ambient Operation Temperature Range: -40 °C to 125 °C
  • RoHS Compliant/Halogen-Free
  • Package Available: 24-pin TQFN: 4mm x 4mm x 0.75mm, 0.5mm pitch
  • AEC-Q100 (TA = -40 °C to 125 °C) Qualified

Comparison

 

Applications

 
  • Infotainment
  • Navigation
  • Automotive Display Clusters
  • Chassis and Body Electronics
  • Sensor Interface
  • Electronic/Electrical Architecture
Type Title Date
Datasheet PDF 13.25 MB
Brochure PDF 4.42 MB 日本語 , 简体中文
Brochure PDF 5.41 MB 日本語
Device Errata PDF 240 KB
White Paper PDF 501 KB
White Paper PDF 393 KB
Application Note PDF 1.29 MB
7 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Applied Filters:

Status: Active
Reset1 of 1 Products