Overview
Description
Renesas Starter Kit+ for RZ/T2L is an evaluation and development kit for the RZ/T2L MPU.
By simply connecting the bundled cable to your PC, you can immediately start evaluation through an on-board emulator. This product contains rich functional ICs such as Gigabit Ethernet PHY and Octal Flash so you can evaluate various functions of the RZ/T2L without an extension board.
When using EtherCAT, please see "9. Precautions for use" in Renesas Starter Kit+ for RZ/T2L User’s Manual.
Features
- On-board RZ/T2L MPU 196-pin (R9A07G074M04GBG)
- Functions of RZ/T2L can be fully evaluated with rich functional mounted ICs such as Gigabit Ethernet PHY and Octal Flash.
- Provides generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
- External extension pin headers allow users to freely combine with the user's custom hardware system and evaluate RZ/T2L
- Simply start debugging by connecting USB cable to PC with mounted on-board emulator circuit (Two USB cables are bundled: one for emulator, and the other for power supply)
- Supports Renesas IDE e² studio and FSP for RZ/T2
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
1 item
|
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software |
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
ZIP
48.25 MB
Application:
Industrial
Compiler:
GCC, ICCARM
IDE:
e2 studio, IAR EWARM
|
|
Software & Tools - Software |
EXE
752.67 MB
日本語
Application:
Industrial
|
|
Software & Tools - Software |
EXE
1,373.05 MB
日本語
Application:
Industrial
|
|
3 items
|
Sample Code
Product Options
Applied Filters:
Videos & Training
This video provides an overview of all the tabs in the FSP Configuration, except for the [Pin] tab, which is covered in the Pin Configuration Function video.
Chapter's Title
00:10 Overview
00:44 Introduction of Summary Tab
01:22 Introduction of Bsp Tab
03:39 Introduction of Clocks Tab
04:52 Introduction of Stacks Tab
05:42 Introduction of Interrupts Tab
06:30 Introduction of Event Links Tab
07:13 Introduction of Components Tab
Related Resources
FSP Links
Board Links
User's Manual links
Video Link