Skip to main content

Instrument Panel for Light Electric Vehicles

Overview

Description

This instrument panel for light electric vehicles (LEV) utilizes a highly integrated system-on-chip (SoC) that consists of a power management unit (PMU), a graphical processor (GPU), a Bluetooth® Low Energy (LE) radio, and an independent sensor block. With this setup, the panel seamlessly connects and supports a wide range of sensors.

System Benefits:

  • Highly integrated Bluetooth LE device
  • Power management unit with charger
  • Arm® Cortex®-M33
  • Sensor node controller (SNC)
  • I3C
  • 2D GPU
  • Optimize architecture for small form factor design
  • Voice activity detection and keyword detection for audio assistance
  • CAN bus support
  • USB charging support

Comparison

Applications

  • Light electric vehicle (eBike, eScooter, wheelchair)
  • Bluetooth consoles

Winning Combinations Interactive Diagram

Select a block to discover products for your design

US243 Wi-Fi Connector Line.510 GNSS GNSS GNSS US243 US243 US243 Connector Arrow Connector Arrow.163 Connector Arrow.164 Connector Arrow.166 Connector Arrow.167 Connector Line.174 Connector Arrow.175 CAN Trans CAN Trans CAN Trans Sheet.179 Sheet.180 Connector Line.181 Can CAN CAN Sheet.192 Non-Renesas Component.297 Sheet.184 Ground.338 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Connector Line.193 Connector Line.194 Connector Line.196 Connector Line.197 Connector Line.198 Ground.338 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Resistor.339 Connector Line.206 Connector Arrow.207 Connector Line.208 Diode.341 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Darlington.131 Connector 1 Connector 1.226 2Ch Load Switch 2Ch Load Switch 2Ch Load Switch Control Control Control Connector Line.232 Connector Line.233 Connector Line.234 Connector Line.235 Connector 1.236 Connector Line.237 Connector Line.238 DPM DPM DPM Connector Line.240 Buck Regulator Buck Regulator Buck Regulator Plug PLUG PLUG Resistor.243 Connector Line.244 Connector Line.245 Connector Line.246 Connector Line.247 Connector Line.248 Connector Line.249 Connector 1.251 Connector 1.253 Connector 1.252 D+/D- USB1.1 D+/D- USB1.1 D+/D- USB1.1 +5V 0.5A +5V 0.5A +5V 0.5A USB-C USB-C USB-C Res_Divide Res_Divide Res_Divide ~230mAh ~230mAh ~230mAh 1-Cell Li-ion or NiMh 1-Cell Li-ion or NiMh 1-Cell Li-ion orNiMh 2.9V to 4.7V 720mA Max 2.9V to 4.7V 720mA Max 2.9V to 4.7V720mA Max 2.264 2 2 2 Sheet.266 D1 D1 D1 S1 S1 S1 VDD VDD VDD Diode.270 Sheet.271 Sheet.272 Sheet.273 Sheet.274 Darlington.131 Connector Line.277 Connector 1.278 D2 D2 D2 Connector Line Connector Line.282 Connector Line.283 Connector 1.284 Connector 1.285 +5V +5V +5V 1.2A 1.2A 1.2A Connector Line.288 PLUG_PRES (GPIO) PLUG_PRES (GPIO) PLUG_PRES (GPIO) 96MHz.290 Connector Line.291 PLUG_FLT (GPIO) PLUG_FLT (GPIO) PLUG_FLT (GPIO) 12C_Bus 12C_Bus 12C_Bus 2.294 2 2 2 Sheet.296 2 2 2 2 Sheet.301 +5V_VLED +5V_VLED +5V_VLED <80mA <80mA <80mA 2.304 2 2 2 Sheet.306 S2 S2 S2 GPIO GPIO GPIO D+/- D+/- D+/- VBAT VBAT VBAT VBUS VBUS VBUS +3.3V_Vsys~2mA +3.3V_Vsys~2mA +3.3V_Vsys~2mA 4 4 4 4 Sheet.332 1.8V100mA 1.8V100mA 1.8V100mA 3.0V150mA 3.0V150mA 3.0V150mA PSRAM PSRAM PSRAM QSPI-Flash QSPI-Flash QSPI-Flash Connector Arrow.338 1.8V, 7mA 1.8V, 7mA 1.8V, 7mA Connector Arrow.340 6 6 6 6 Sheet.343 96MHz 96MHz 96MHz QSPI 1 QSPI QSPI Connector Arrow.348 1.8V, <30mA 1.8V, <30mA 1.8V, <30mA Connector Arrow.350 6.351 6 6 6 Sheet.353 96MHz 2 96MHz 96MHz QSPI 2 QSPI QSPI Connector Arrow.356 Connector Arrow.357 Still images Audio snippets, Fast loading applications... Still images Audio snippets, Fast loading applications... Still images Audio snippets,Fast loading applications... Application Code Application Code Application Code Connector double arrow LDO LDO LDO Connector Arrow.364 Connector Line.366 Connector Line.367 Connector Line.368 Connector Line.369 Connector Line.370 Connector Line.371 8 8 8 8 Sheet.375 Storage, Applications, Pictures Storage, Applications, Pictures Storage, Applications, Pictures Track Routes, Bike Management Track Routes, Bike Management Track Routes, Bike Management 48MB/s+1.8V_eMMC 48MB/s+1.8V_eMMC 48MB/s+1.8V_eMMC 250mA 250mA 250mA Connector Arrow.382 +3.3V_sys +3.3V_sys +3.3V_sys 1.8V 1.8V 1.8V UART UART UART 2.386 2 2 2 Sheet.388 Connector Line.390 Temp/Humidity Temp & Humidity Sensor Temp & Humidity Sensor Connector Arrow.394 Connector Line.395 Connector Line.396 Connector Line.397 Connector Arrow.398 Connector 1.399 +3.3V_Vsys 0.69uA +3.3V_Vsys 0.69uA +3.3V_Vsys 0.69uA 2 2 2 2 Sheet.403 Connector Arrow.404 Connector Line.405 Air Quality Air Quality Air Quality +3.3V_Vsys7mA +3.3V_Vsys7mA +3.3V_Vsys7mA Connector double arrow.408 Connector Arrow.409 GPIO GPIO GPIO 6 6 6 6 Sheet.413 Connector Arrow.414 Connector Arrow.415 SPI/QSPI SPI/QSPI SPI/QSPI 4 4 4 4 Sheet.419 Back Light Back Light Back Light Connector Arrow.421 +3.3V_Vsys<300mA +3.3V_Vsys<300mA +3.3V_Vsys<300mA Communication Lines 1.423 Label Text 10pt.1046 Sheet.425 12C_Bus 12C_Bus 12C_Bus Connector Line.428 Connector Line.429 Radio microphone Sheet.432 Sheet.433 Audio Assistant Audio Assistant Audio Assistant Sheet.435 Sheet.436 LEDs LEDs LEDs Connector Arrow.467 18.V_ANA, 100mA 18.V_ANA, 100mA 18.V_ANA, 100mA Connector Arrow.469 +3.3V_Vsys, 1A +3.3V_Vsys, 1A +3.3V_Vsys, 1A Connector Arrow.471 +5V_VLED150mA +5V_VLED150mA +5V_VLED150mA 3 3 3 3 Sheet.475 Sheet.476 CODEC CODEC CODEC Connector Arrow.478 Connector Line.479 Connector Line.480 1.8V_ANA4mA 1.8V_ANA4mA 1.8V_ANA4mA Connector Arrow.482 +3.3V_Vsys<225mA +3.3V_Vsys<225mA +3.3V_Vsys<225mA Connector Arrow.484 Speaker.351 speaker_8_ Sheet.487 Sheet.488 Sheet.489 Sheet.490 ToF ToF ToF Connector Arrow.492 Connector Line.493 3.0V<55mA 3.0V<55mA 3.0V<55mA Connector Line.495 Connector Arrow.497 Ambient Light Sensor Ambient Light Sensor Ambient Light Sensor Connector Arrow.500 +3.3V_Vsys~50uA +3.3V_Vsys~50uA +3.3V_Vsys~50uA TFT LCD Display TFT LCD Display TFT LCDDisplay Connector Line.503 Connector Line.504 Connector 1.508 2 .511 2 2 2 Sheet.513 9V→17V 0.3A 9V→17V 0.3A 9V→17V 0.3A Sheet.514 System MCU System MCU System MCU PMU PMU PMU Board.155 Audio/Voice Audio/Voice Audio/Voice Board.145 USB USB USB Non-Renesas Component.297 ARM MO+ Arm MO+ Arm MO+ BLE BLE BLE 1-cell CHRG 1-cell CHRG 1-cell CHRG V12 V12 V12 V18P V18P V18P V30 V30 V30 V18F V18F V18F VSYS VSYS VSYS V18/12 V18/12 V18/12 V30 V30 V30 V14 V14 V14 Boost Boost Boost I2S I2S I2S PDM PDM PDM VAD VAD VAD ADC ADC ADC PCM PCM PCM Sheet.136 Sheet.137 LED Driver LED Driver LED Driver I2C I2C I2C PWM PWM PWM Display Control Display Control Display Control GPU GPU GPU GPIOs/INT GPIOs/ INT GPIOs/INT I2C I2C I2C SPI SPI SPI UART.149 UART UART eMMC Control eMMC Control eMMCControl RTC RTC RTC ARM MO+ Arn MO+ ArnMO+ SPI.156 SPI SPI ARM CORTEX M33 Arm CORTEX M33 Arm CORTEX M33 PSRAM Control PSRAM Control PSRAM Control QSPI FLASH Control QSPI FLASH Control QSPI FLASH Control Sheet.515 MCU MCU MCU SPI SPI SPI CAN CAN CAN UART UART UART
Exiting Interactive Block Diagram