Overview
Description
Customers in the industrial arena often require real-time Ethernet solutions, also called industrial Ethernet. Common standards are EtherCat, Powerlink, Sercos III, PROFINET, Modbus TCP, and others. Renesas offers a complete solution for an industrial Ethernet switch with a single 24VDC supply for mid-range applications with up to five Ethernet ports.
System Benefits:
- Up to 5x Ethernet
- Multiple industrial Ethernet protocol support
- PROFINET, EtherNet/IP™, EtherCAT
- Integrated QSPI Flash
- Only 1x 24VDC (9V to 48V) supply required
- All other rails are generated internally
- Only two components are needed to power the whole application
- Board space is reduced
Comparison
Applications
Applications
- Industrial Ethernet Switch
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Buck Regulator
Recommended Products
Buck Regulator
Recommended Products
MPU
Recommended Products
Flash QSPI
Exiting Interactive Block Diagram