Overview
Description
Applications such as human machine interfaces (HMI), image processing, video processing, and AI systems require high-performance, low-latency, and energy-efficient computing. The Arm® Cortex®-A53 platform offers efficient data processing, video encoding/decoding, and AI model execution, making it ideal for industrial automation environments focused on real-time performance, reliability, and scalability.
This industrial automation platform design provides a comprehensive power and clocking system tailored for Arm Cortex-A53 MPUs, including the iMX8M series of application processors.
System Benefits:
- Simplifies system integration by meeting power, clock, and connectivity requirements for Arm Cortex-A53 core MPUs, reducing design complexity.
- Two high-performance PMICs simplify design, reduce the BOM, and offer a smaller footprint, lowering costs and space requirements.
- Multiple clock outputs from a single generator reduce the need for multiple components, saving cost and board space.
- A dedicated programmable PCIe clock with very low jitter ensures reliable PCIe performance with minimal signal distortion, enhancing system stability and data transfer accuracy.
Comparison
Applications
- Human machine interface (HMI)
- Image processing systems
- Video processing systems
- Artificial Intelligence (AI) systems
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
QSPI
Recommended Products
PMIC
Recommended Products
PMIC
Recommended Products
Power Switch
Recommended Products
Audio Codec
Recommended Products
Clock
Recommended Products
PCIe Clock
Recommended Products
PCIe Clock
Exiting Interactive Block Diagram